3260h SSM Instance 2 - Configuration - AxisX
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 3260h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
SSM Instance 2 - Function Activation - Axis 2 | 3260h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
SSM Instance 2 - Velocity Lower Limit (n_LL_SSM) - Axis 2 | 3260h | 2 | Signed32 | - | - | Read/Write | No | v1, v2 |
SSM Instance 2 - Velocity Upper Limit (n_UL_SSM) - Axis 2 | 3260h | 3 | Signed32 | - | - | Read/Write | No | v1, v2 |